L-com

AC PEM C14 type 3.0 mm Snap-In Panel Mount IEC inlet connector AC power entry module with 6.3 mm Quick-Connect Fuseholder

  • Picture of AC PEM C14 type 3.0 mm Snap-In Panel Mount IEC inlet connector AC power entry module with 6.3 mm Quick-Connect Fuseholder
  • Picture of AC PEM C14 type 3.0 mm Snap-In Panel Mount IEC inlet connector AC power entry module with 6.3 mm Quick-Connect Fuseholder
  • Picture of AC PEM C14 type 3.0 mm Snap-In Panel Mount IEC inlet connector AC power entry module with 6.3 mm Quick-Connect Fuseholder
  • Picture of AC PEM C14 type 3.0 mm Snap-In Panel Mount IEC inlet connector AC power entry module with 6.3 mm Quick-Connect Fuseholder
Picture of AC PEM C14 type 3.0 mm Snap-In Panel Mount IEC inlet connector AC power entry module with 6.3 mm Quick-Connect Fuseholder
SKU ACM-C4-N30Q6F-LC
Available to Ship 198
Quantity Price
1 - 24 $14.39
25 - 49 $13.67
50 - 99 $12.95
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $14.39

All Prices are in US Dollars and do not include duties



The L-com ACM-C4-N30Q6F-LC snap-fit panel mount fused IEC inlet connector AC power entry module supports the connection of AC power from an AC power supply to a piece of equipment. Our snap-fit IEC inlet includes C14 connector and a single inbuilt cartridge fuseholder measuring 5 mm x 20 mm, making it suitable for commercial, industrial and residential applications. This black C14 IEC connector has three contacts and is capable of handling up to 10 A of current and 250 V of voltage.

Our AC PEM nylon 66 connector features a 6.3 mm quick-connect termination and snaps onto a 3.0 mm thick panel. The L-com ACM-C4-N30Q6F-LC snap-fit panel mount IEC inlet connector AC power entry module can withstand cold conditions in the temperature range of -40 to +70 degrees Celsius. This UL-certified, ROHS-compliant IEC connector is made of nylon 66 with UL94V-0 flammability ratings.

L-com has one of the largest in-stock selections of AC PEM IEC connectors with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you the perfect snap-fit panel mount fused IEC inlet connector AC power entry module as per your requirements.


Features
  • Rated for 10A/250V
  • Panel Snap-In Feature, ref datasheet for Panel Thickness
  • 2.8mm Solder Tab terminations for simple installation
  • Single Fuseholder for Integral Overcurrent Protection

Application
  • Commercial, Industrial AC Equipment
  • Data Centers and Server Rooms
  • Replace and Repair
  • Do It Yourself

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.