AC PEM C14, Panel Vertical Flange, 2.8mm Solder tab

Item # ACM-C4-GVS-LC
Availability
14
Price Table
Quantity Price
1 - 24 $5.40
25 - 49 $5.13
50 - 99 $4.86
100 + Call Us
Add to Cart

Description

L-com ACM-C4-GVS-LC is a IEC inlet connector AC power entry module that supports the connection of AC power from an AC power supply to a piece of equipment. This IEC connector is capable of handling up to 10 A of current and 250 V of voltage. Our IEC inlet connector AC power entry module can withstand cold conditions in the temperature range of -40 to 70 degrees Celsius

L-com’s ACM-C4-GVS-LC AC PEM connector available in C14 type connector. This AC PEM connector features vertical flange mount and solder tab termination making it suitable for commercial, industrial and residential applications. Our UL-certified, ROHS-compliant IEC connector is made of nylon 66 with UL94V-0 flammability ratings.

L-com has one of the largest in-stock selections of AC PEM C14 IEC connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the snap-fit panel mount fused IEC inlet connector AC power entry module that meets your needs.


Features
  • Vertical Flange Mount
  • 2.8mm Solder Tab Terminations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov