L-com

AC PEM C14, 3mm Panel Snap-In, Thru-hole PCB, Right Angle

  • Picture of AC PEM C14, 3mm Panel Snap-In, Thru-hole PCB, Right Angle
  • Picture of AC PEM C14, 3mm Panel Snap-In, Thru-hole PCB, Right Angle
  • Picture of AC PEM C14, 3mm Panel Snap-In, Thru-hole PCB, Right Angle
  • Picture of AC PEM C14, 3mm Panel Snap-In, Thru-hole PCB, Right Angle
  • Picture of AC PEM C14, 3mm Panel Snap-In, Thru-hole PCB, Right Angle
Picture of AC PEM C14, 3mm Panel Snap-In, Thru-hole PCB, Right Angle
SKU ACM-C4-N30BA-LC
Available to Ship 28
Quantity Price
1 - 24 $5.29
25 - 49 $5.03
50 - 99 $4.76
100 + Call Us
Price $5.29

All Prices are in US Dollars and do not include duties



L-com ACM-C4-N30BA-LC is a IEC inlet connector AC power entry module that supports the connection of AC power from an AC power supply to a piece of equipment. This IEC connector is capable of handling up to 10 A of current and 250 V of voltage. Our IEC inlet connector AC power entry module can withstand cold conditions in the temperature range of -40 to 70 degrees Celsius

L-com’s ACM-C4-N30BA-LC AC PEM connector available in C14 type connector. This AC PEM connector features mount and thru-hole PCB termination making it suitable for commercial, industrial and residential applications. Our UL-certified, ROHS-compliant IEC connector is made of nylon 66 with UL94V-0 flammability ratings.

L-com has one of the largest in-stock selections of AC PEM C14 IEC connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the snap-fit panel mount fused IEC inlet connector AC power entry module that meets your needs.


Features
  • Snaps into 3.0mm Panel
  • Thru-Hole PCB Terminations
  • Right Angle

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.