L-com

AC PEM 320-2-2/F Shuttered IEC Inlet Connector, Panel Flange Mount, 6.3 mm Quick-Connect Termination

  • Picture of AC PEM 320-2-2/F Shuttered IEC Inlet Connector, Panel Flange Mount, 6.3 mm Quick-Connect Termination
  • Picture of AC PEM 320-2-2/F Shuttered IEC Inlet Connector, Panel Flange Mount, 6.3 mm Quick-Connect Termination
  • Picture of AC PEM 320-2-2/F Shuttered IEC Inlet Connector, Panel Flange Mount, 6.3 mm Quick-Connect Termination
  • Picture of AC PEM 320-2-2/F Shuttered IEC Inlet Connector, Panel Flange Mount, 6.3 mm Quick-Connect Termination
  • Picture of AC PEM 320-2-2/F Shuttered IEC Inlet Connector, Panel Flange Mount, 6.3 mm Quick-Connect Termination
Picture of AC PEM 320-2-2/F Shuttered IEC Inlet Connector, Panel Flange Mount, 6.3 mm Quick-Connect Termination
SKU ACM-2F-GQ6U-LC
Available to Ship 95
Quantity Price
1 - 24 $11.09
25 - 49 $10.54
50 - 99 $9.98
100 + Call Us
Price $11.09

All Prices are in US Dollars and do not include duties



The L-com ACM-2F-GQ6U-LC is a IEC inlet connector AC power entry module that supports the connection of AC power from an AC power supply to a piece of equipment. This UL-certified, ROHS-compliant IEC connector is made of nylon 66 with UL94V-0 flammability ratings. Our AC PEM nylon 66 connector available in 60320-2-2/F type connector.

Our shuttered IEC connector is capable of handling up to 10 A of current and 250 V of voltage. This AC PEM connector features flange mounting type and 6.3 mm quick-connect termination making it suitable for commercial, industrial and residential applications. The L-com ACM-2F-GQ6U-LC IEC inlet connector AC power entry module can withstand cold conditions in the temperature range of -40 to 70 degrees Celsius.

The L-com has one of the largest in-stock selections of AC PEM 60320-2-2/F IEC connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the shuttered panel flange mount fused IEC inlet connector AC power entry module that meets your needs.


Features
  • Flange Mount
  • 6.3mm Quick-Connect Terminations
  • Shuttered

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.