To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Fiber Optic Outdoor breakout cable, 4 fiber SMF(G.657.A2), 4 core AARC(Socket) to 4x LC/UPC with 7.0mm LSZH jacket, 1M

SKU FOC02B3047N01M
QTY available 5
Quantity Price
1 - 9 $73.99
10 - 24 $72.51
25 - 99 $71.03
100 + Call Us
Price $73.99

All Prices are in US Dollars and do not include duties



The L-com FOC02B3047N01M series is an Outdoor Patch Cord AARC(Socket) - LC/UPC SM G657A2 4 core 7.0mm LSZH, 1M, break out 0.5M 2.0mM, Single-ended. The L-com FOC02B3047N01M AARC(Socket) - LC/UPC SM G657A2 4 core patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOC02B3047N01M multi-purpose outdoor AARC(Socket) - LC/UPC SM G657A2 4 core patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • IP 67 rated
  • Compatible with ODC®-4
  • All weather and UV resistant
  • No installation tools required

Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications