L-com

Economy Style USB 1.1 Extender Repeater with Extension over Ethernet up to 150ft over Cat5e or Cat6 Ethernet Cables

  • Picture of Economy Style USB 1.1 Extender Repeater with Extension over Ethernet up to 150ft over Cat5e or Cat6 Ethernet Cables
Picture of Economy Style USB 1.1 Extender Repeater with Extension over Ethernet up to 150ft over Cat5e or Cat6 Ethernet Cables
SKU W01-EXT-USB-50T
Available to Ship 15
Quantity Price
1 - 24 $84.59
25 - 49 $81.21
50 - 99 $78.67
100 + Call Us
Price $84.59

All Prices are in US Dollars and do not include duties



Exceed USB 1.1's 5 meter limit and send USB signals up to 150 feet using regular Cat5e or Cat6 cables using L-com's W01-EXT-USB-50T USB repeater. Our competitively priced USB extender features a built in buffer and actively regenerates USB signals to preserve data integrity. Active repeaters provide maximum flexibility for USB devices are ideal for use with security and surveillance video, PC digital audio systems and other devices with USB interface that are located in remote locations.

The W01-EXT-USB-50T from L-com includes a local (LEX) unit, a remote (REX) unit and a user manual. The LEX unit uses a built-in 12 inch USB cable with a Type A plug male to an RJ45 (8x8) jack. The REX unit uses an RJ45 (8x8) jack to a USB Type A female jack. Connect the two units with a Category 5e or better Ethernet cable terminated with standard RJ45 connectors to extend your USB application up to 150ft.

Don't forget to pick up an Ethernet cable from L-com.com and buy online today.

Features
  • Used to extend low/full/high speed USB signals up to 50 meters over Cat5e/6 solid conductor cabling
  • Plug and Play operation
  • Compatible with any system which supports 1.1/2.0 USB standards
  • Small, space saving design
  • RoHS compliant

Application
  • Security and Surveillance
  • Data transfer
  • Industrial control
  • Remote desktop
  • Enterprise computing

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.