L-com

N Male Connector Crimp/Solder Attachment for LMR-200, LMR-200-DB, LMR-200-FR, and 200-Series Cable

  • Picture of N Male Connector Crimp/Solder Attachment for LMR-200, LMR-200-DB, LMR-200-FR, and 200-Series Cable
Picture of N Male Connector Crimp/Solder Attachment for LMR-200, LMR-200-DB, LMR-200-FR, and 200-Series Cable
SKU TC-200-NMH-X
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: TC-200-NMH-X-LC


TC-200-NMH-X Type N male coaxial connector has an interface type of Type N male LMR-200 and PE-C200 and a 50 Ohm impedance. Pasternack's Type N male connector uses crimp/solder as an attachment method. Our male Type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack Type N male coaxial connector has a PTFE dielectric type. The Pasternack Type N coaxial connector has a brass body with tri-metal plating. Our TC-200-NMH-X Type N connector uses gold contact.

Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. The Pasternack TC-200-NMH-X Type N connector operates at a temperature range of -65 to 165 deg C.

This Pasternack male Type N connector will ship the same business day as purchased. Our Type N male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.

*LMR™ is a Trademark of Times Microwave


Features
  • Designed to industry standard interface dimensions
  • Quality body materials and plating
  • Crimp/Solder attachment
  • Operates to 6 GHz

Application
  • RF Boxes and components
  • RF Test systems
  • General Purpose RF Interconnect
  • Laboratory applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
LMR-200
Interface Type 2
LMR-200-DB
Interface Type 3
LMR-200-FR
Interface Type 4
200-Series

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.