L-com

Fiber Transmitter 1310nm Directly Modulated, AC Power, 1 SC/APC connector 1.2GHz AGC, 12 mW

  • Picture of Fiber Transmitter 1310nm Directly Modulated, AC Power, 1 SC/APC connector 1.2GHz AGC, 12 mW
Picture of Fiber Transmitter 1310nm Directly Modulated, AC Power, 1 SC/APC connector 1.2GHz AGC, 12 mW
SKU FOTX31DMAC1SC-12
Available to Ship 5
Quantity Price
1 - 4 $580.00
5 - 9 $556.80
10 - 24 $533.60
25 + Call Us
Price $580.00

All Prices are in US Dollars and do not include duties



The L-com FOTX31DMAC1SC-12 series is a 1310nm Fiber Transmitter 1310nm Directly Modulated, AC Power, 1 SC/APC connector 1.2GHz AGC with 12 dBm optical power. The FOTX31DMAC1SC-12 is a high quality, low cost, optical broadcast transmitter used to send RF analog and digital content over long distant optical trunk and HFC networks. The FOTX31DMAC1SC-12 1RU rack mount transmitter supports a 78 NTSC channel loading and 44 DOCSIS3/HDTV digital channels in a single low-cost package. The FOTX31DMAC1SC-12 optical power. This high quality, low cost, optical broadcast transmitter is used to send RF analog and digital content over long distant optical trunk and HFC networks. This 1RU rack mount transmitter supports a 78 NTSC channel loading and 44 DOCSIS3/HDTV digital channels in a single low-cost package. The DXT transmitter supports 8-14dBm optical power, a wide AGC range, 47 to 1000 MHz frequency response and SMNP remote management to allow it to be deployed in a wide variety or network topologies carrying both analog and digital content. The FOTX31DMAC1SC-12 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Direct Modulated Transmitter
  • 1310nm 1.2GHz band
  • Supports 8-14dBm optical power
  • Wide AGC
  • AC Power
  • 1RU rack mount

Application
  • CATV HFC network
  • Analog transmission video
  • HDTV digital television
  • Long distance video tranport (up to 100km)


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.