L-com

Fiber Loopback SC Multimode 50/125, 3dB attenuation

  • Picture of Fiber Loopback SC Multimode 50/125, 3dB attenuation
Picture of Fiber Loopback SC Multimode 50/125, 3dB attenuation
SKU FOL-AT-SCUMM-01D
Available to Ship 6
Quantity Price
1 - 24 $69.99
25 - 49 $66.49
50 - 99 $62.99
100 + Call Us
Price $69.99

All Prices are in US Dollars and do not include duties



The L-com FOL-AT-SCUMM-01D is an attenuated fiber loopback module used for testing and provisioning fiber optic data links. The L-com FOL-AT-SCUMM-01D features SC connectors and 50/125um multimode fiber with an attenuation level of 1dB, which allows for directly connecting transmitter and receiver ports (looping back) without the need for a separate fiber cable and inline attenuators. The L-com FOL-AT-SCUMM-01D attenuated fiber loopback module is one of thousands of quality fiber optic components and solutions available in-stock and ready to ship from L-com.

Features
  • SC connector
  • For use with 50/125um multimode fiber
  • Attenuation of 3dB

Application
  • Telecom and datacom port provisioning
  • Telecom and datacom testing and troubleshooting

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.