L-com

Fiber Loopback LC Single Mode, 10dB attenuation

  • Picture of Fiber Loopback LC Single Mode, 10dB attenuation
Picture of Fiber Loopback LC Single Mode, 10dB attenuation
SKU FOL-AT-LCUSM-05D
Available to Ship 38
Quantity Price
1 - 24 $64.99
25 - 49 $61.74
50 - 99 $58.49
100 + Call Us
Price $64.99

All Prices are in US Dollars and do not include duties



The L-com FOL-AT-LCUSM-05D is an attenuated fiber loopback module used for testing and provisioning fiber optic data links. The L-com FOL-AT-LCUSM-05D features LC connectors and single mode fiber with an attenuation level of 5dB, which allows for directly connecting transmitter and receiver ports (looping back) without the need for a separate fiber cable and inline attenuators. The L-com FOL-AT-LCUSM-05D attenuated fiber loopback module is one of thousands of quality fiber optic components and solutions available in-stock and ready to ship from L-com.

Features
  • LC connector
  • For use with single mode fiber
  • Attenuation of 10dB

Application
  • Telecom and datacom port provisioning
  • Telecom and datacom testing and troubleshooting

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.