L-com

E2000 Connector Kit SM APC 0.9mm Cable Green

  • Picture of E2000 Connector Kit SM APC 0.9mm Cable Green
Picture of E2000 Connector Kit SM APC 0.9mm Cable Green
SKU FOCE2KSMAPCG-09
Available to Ship 125
Quantity Price
1 - 24 $3.19
25 - 49 $3.03
50 - 99 $2.87
100 + Call Us
Price $3.19

All Prices are in US Dollars and do not include duties



The L-com FOCE2KSMUPCG-09 is a E2000 Connector Kit , single mode. It is APC with 0.9mm Cable and the color is Green. The L-com FOCE2KSMUPCG-09 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • E2000 Connector Kit
  • Single Mode
  • APC/UPC

Application
  • CATV networks
  • WANs
  • LANs
  • Metrology
  • Railway
  • Industry


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.