L-com

Connector, SMA 905, Stainless Steel Ferrule, 0.5 x 1.0mm

  • Picture of Connector, SMA 905, Stainless Steel Ferrule, 0.5 x 1.0mm
Picture of Connector, SMA 905, Stainless Steel Ferrule, 0.5 x 1.0mm
SKU FOCOSMASS-0.5X1.0
Available to Ship 20
Quantity Price
1 - 24 $12.19
25 - 49 $11.70
50 - 99 $11.34
100 + Call Us
Price $12.19

All Prices are in US Dollars and do not include duties



The L-com FOCOSMASS-0.5X1.0 series is a SMA 905 connector for industrial applications. The L-com FOCOSMASS-0.5X1.0 is suited for 0.5 mm fiber core diameter, 1.0 mm cable jacket and wide operating temperatures between -25C to +80C. The L-com FOCOSMASS-0.5X1.0 with Stainless Steel ferrule and a 3 mm ID strain relief offers maximum reliability for fiber optic connections. The L-com FOCOSMASS-0.5X1.0 is one of the thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • 0.5 mm Optical Fiber Size
  • Suitable for 1.0 mm Cable Jacket Diameter
  • Stainless Steel Ferrule
  • 3 mm ID Strain Relief
  • Operational Temperature -25 °C to 80 °C

Application
  • Data Communications
  • Sensor Applications
  • Factory Automation
  • Industrial Applications
  • Medical Applications
  • Military Applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.