L-com

Coaxial Adapter, SMB Tee Jack / Plug / Jack

  • Picture of Coaxial Adapter, SMB Tee Jack / Plug / Jack
Picture of Coaxial Adapter, SMB Tee Jack / Plug / Jack
SKU LCAD30016
Available to Ship 163
Quantity Price
1 - 24 $19.59
25 - 49 $18.81
50 - 99 $18.22
100 + Call Us
Price $19.59

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between SMB to SMB with coaxial connections. The LCAD30016 is a tee adapter with a jack to plug configuration. This Coaxial Adapter, SMB Tee Jack / Plug / Jack is made from brass and has a gold finish.

The SMB interface is smaller than an SMA and uses a snap on connection. An important difference to note is that the SMB Jack (female) interface design has a Male center contact and the SMB Plug (Male) design uses a female socket for the center pin. SMB connectors generally have a maximum operating frequency of 4 GHZ and are available in 50 Ohm and 75 Ohm impedances.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides In-Series SMB Connections
  • Operates to 100 MHz
  • Max VSWR of 2.1:1
  • Gold Plated Center Contacts

Application
  • Multi Cable In-Series Interconnect
  • Synchronization and Trigger Signal Interconnect
  • General Purpose Lab Use


Product Resources

Key Specifications

Key Specifications

Connector Series 1
SMB
Connector Gender 1
Jack
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMB
Connector Gender 2
Plug
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Connector Series 3
SMB
Connector Gender 3
Plug
Connector Polarity 3
Standard
Connector Impedance 3
50 Ohm
Frequency, Min
DC
Frequency, Max
100 MHz
Adapter Body Style
Tee
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Gold
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Gold
Connector Mount Method 3
None
Connector Body Material 3
Brass
Connector Body Plating 3
Gold

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.