L-com

Coaxial Adapter, SMA Male / UMCX Jack

  • Picture of Coaxial Adapter, SMA Male / UMCX Jack
Picture of Coaxial Adapter, SMA Male / UMCX Jack
SKU LCAD30005
Available to Ship 131
Quantity Price
1 - 24 $4.85
25 - 49 $4.61
50 - 99 $4.37
100 + Call Us
Price $4.85

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between SMA to UMCX with coaxial connections. The LCAD30005 is a straight adapter with a male to jack configuration. This Coaxial Adapter, SMA Male / UMCX Jack is made from tri-metal and has a gold finish.

An SMA interface design is defined by Mil-STD-348A and has many popular features including a threaded coupling method with a robust center contact and outer conductor interface. SMA's generally work up to 18GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.

A UMCX adapter's interface is compatible with the popular u.fl design from Hirose. The UMCX has a simple snap on connection and its small size is popular in applications that require a small foot print. Often used on printed circuit boards and with micro coax the UMCX (u.fl) interface is a widely used miniature coaxial connector series.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides Between Series SMA to UMCX Connections
  • Operates to 6 GHz
  • Max VSWR of 1.3:1
  • Gold Plated Center Contacts

Application
  • System Interconnect
  • PCB Board to Cable Connections
  • Test and Measurement Applications


Product Resources

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
UMCX
Connector Gender 2
Jack
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Gold
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Gold

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.