L-com

Coaxial Adapter, N Male / SMB Jack

  • Picture of Coaxial Adapter, N Male / SMB Jack
Picture of Coaxial Adapter, N Male / SMB Jack
SKU LCAD30022
Available to Ship 55
Quantity Price
1 - 24 $23.99
25 - 49 $23.03
50 - 99 $22.31
100 + Call Us
Price $23.99

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between Type N to SMB with coaxial connections. The LCAD30022 is a straight adapter with a male to jack configuration. This Coaxial Adapter, N Male / SMB Jack is made from brass and has a nickel finish.

The Type N interface design is defined by Mil-STD-348A and has many popular features including a threaded coupling method with a robust center contact and outer conductor interface. Type-N adapters generally operate to 12 GHz but precision versions will operate to 18 GHz. The larger size provides a very secure and robust interface and is often used as the output port on RF equipment. Type-N adapters are often used as port proetectors insuring that exepnsive test equipment ports are not damage during repeated use.

The SMB interface is smaller than an SMA and uses a snap on connection. An important difference to note is that the SMB Jack (female) interface design has a Male center contact and the SMB Plug (Male) design uses a female socket for the center pin. SMB connectors generally have a maximum operating frequency of 4 GHZ and are available in 50 Ohm and 75 Ohm impedances.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides Between Series N to SMB Connections
  • Gold Plated Center Contacts

Application
  • General Lab Use
  • Cable to Cable Connection


Product Resources

Key Specifications

Key Specifications

Connector Series 1
N
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMB
Connector Gender 2
Jack
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.