We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Coaxial Adapter, 78 Ohm BNC Twinax Tee Jack / Jack / Jack

SKU LCAD30019
Available to Ship 92
Quantity Price
1 - 24 $23.39
25 - 49 $22.45
50 - 99 $21.75
100 + Call Us
Price $23.39

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between BNC Twinax to BNC Twinax with coaxial connections. The LCAD30019 is a tee adapter with a jack to jack configuration. This Coaxial Adapter, 78 Ohm BNC Twinax Tee Jack / Jack / Jack is made from brass and has a nickel finish.

The Twin-Ax BNC has twn contacts inside the connector housing. The coupling mechanism is a boyonet design, the same as a standard BNC. Twin-ax BNC connections are commanly used with Twin-ax cable used in differential pair applications where separate conductors are used to carry the signal of interest. BNC Twinax adapters are ofen required to adapt between connector genders.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides In-Series BNC Connections
  • Gold Plated Center Contacts

Application
  • Multi Cable In-Series Interconnect
  • Synchronization and Trigger Signal Interconnect
  • General Purpose Lab Use


Product Resources

Key Specifications

Key Specifications

Connector Series 1
BNC Twinax
Connector Gender 1
Jack
Connector Polarity 1
Standard
Connector Impedance 1
78 Ohm
Connector Series 2
BNC Twinax
Connector Gender 2
Jack
Connector Polarity 2
Standard
Connector Impedance 2
78 Ohm
Connector Series 3
BNC Twinax
Connector Gender 3
Jack
Connector Polarity 3
Standard
Connector Impedance 3
78 Ohm
Adapter Body Style
Tee
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel
Connector Mount Method 3
None
Connector Body Material 3
Brass
Connector Body Plating 3
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.