902 to 928 MHz RFID Flat Panel Antenna, RHCP, 9 dBi, White ABS, N Female, IP67

Item # LCANFP1030
Availability
37
Price Table
Quantity Price
1 - 9 $134.99
10 - 24 $129.59
25 - 99 $124.19
100 + Call Us
Add to Cart

Description

L-com's LCANFP1030 is a RHCP RFID flat panel antenna. The LCANFP1030 with a 9 dBi gain nominal is a Directional antenna. Our 902 to 928 MHz Antenna has an N Female connector and is IP67 Rated.

With an impedance of 50 Ohms and max input power of 50 Watts, the LCANFP1030 flat panel RHCP antenna is well suited for Radio Frequency Identification tag reading applications. This 902-928 MHz 9 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy.

L-com's RFID LCANFP1030 has a radome made of ABS in white color and comes from a facility certified to ISO 9001:2015.

This N Female connectorized Antenna has an overall length of 10 in, width of 10 in, and weighs 1.02 lbs. Use our on-line ordering system to purchase your LCANFP1030 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).


Features
  • High Performance Multi-tag read/write Capabilities
  • Concealable Design
  • Right Hand Circular Polarized
  • 902 to 928 MHz Frequency Range
  • Type N Female Connector
  • IP67 Rated
Application
  • Radio Frequency Identification
  • Inventory Management
  • Access Control
  • Data Collection
  • Asset Tracking
  • Livestock Management