L-com

902 to 928 MHz RFID Flat Panel Antenna, RHCP, 9 dBi, White ABS, N Female, IP54

  • Picture of 902 to 928 MHz RFID Flat Panel Antenna, RHCP, 9 dBi, White ABS, N Female, IP54
Picture of 902 to 928 MHz RFID Flat Panel Antenna, RHCP, 9 dBi, White ABS, N Female, IP54
SKU LCANFP1033
Available to Ship 31
Quantity Price
1 - 9 $131.99
10 - 24 $126.71
25 - 99 $121.43
100 + Call Us
Price $131.99

All Prices are in US Dollars and do not include duties



L-com's LCANFP1033 is a RHCP RFID flat panel antenna. The LCANFP1033 with a 9 dBi gain nominal is a Directional antenna. Our 902 to 928 MHz Antenna has an N Female connector and is IP54 Rated.

With an impedance of 50 Ohms and max input power of 50 Watts, the LCANFP1033 flat panel RHCP antenna is well suited for Radio Frequency Identification tag reading applications. This 902-928 MHz 9 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy.

L-com's RFID LCANFP1033 has a radome made of ABS in white color and comes from a facility certified to ISO 9001:2015.

This N Female connectorized Antenna has an overall length of 10 in, width of 10 in, and weighs 1.05 lbs. Use our on-line ordering system to purchase your LCANFP1033 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).


Features
  • High Performance Multi-tag read/write Capabilities
  • Concealable Design
  • Right Hand Circular Polarized
  • 902 to 928 MHz Frequency Range
  • Type N Female Connector
  • IP54 Rated

Application
  • Radio Frequency Identification
  • Inventory Management
  • Access Control
  • Data Collection
  • Asset Tracking
  • Livestock Management


Product Resources

Key Specifications

Key Specifications

Antenna Type
Flat Panel
Polarization
RHCP
Minimum Frequency
902 MHz
Maximum Frequency
928 MHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.3:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.