All Prices are in US Dollars and do not include duties
L-com's LCANFP1034 is a RHCP RFID flat panel antenna. The LCANFP1034 with a 12 dBi gain nominal is a Directional antenna. Our 902 to 928 MHz Antenna has an N Female connector and is IP54 Rated.
With an impedance of 50 Ohms and max input power of 50 Watts, the LCANFP1034 flat panel RHCP antenna is well suited for Radio Frequency Identification tag reading applications. This 902-928 MHz 12 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy.
L-com's RFID LCANFP1034 has a radome made of ABS in white color and comes from a facility certified to ISO 9001:2015.
This N Female connectorized Antenna has an overall length of 17.5 in, width of 17.5 in, and weighs 0.85 lbs. Use our on-line ordering system to purchase your LCANFP1034 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).