L-com

902 to 928 MHz, RFID Flat Panel Antenna, 5 dBi Gain RP TNC male, ABS Radome, RHCP

  • Picture of 902 to 928 MHz, RFID Flat Panel Antenna, 5 dBi Gain RP TNC male, ABS Radome, RHCP
Picture of 902 to 928 MHz, RFID Flat Panel Antenna, 5 dBi Gain RP TNC male, ABS Radome, RHCP
SKU LCANFP1026
Available to Ship 29
Quantity Price
1 - 9 $159.99
10 - 24 $153.59
25 - 99 $147.19
100 + Call Us
Price $159.99

All Prices are in US Dollars and do not include duties



L-com's LCANFP1026 is a RHCP RFID flat panel antenna. The LCANFP1026 with a 5 dBi gain nominal is a Directional antenna. Our 902-928 MHz Antenna has an RP TNC male connector.

With an impedance of 50 Ohms and max input power of 20 Watts, the LCANFP1026 RFID flat panel is well suited for Radio Frequency Identification tag reading applications. Contact L-com's antenna experts for any assistance on 902-928 MHz, 5 dBi RP TNC male connector antennas. This 5 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy.

L-com's RFID LCANFP1026 has a radome made of ABS in white color and comes from a facility certified to ISO 9001:2015. RHCP flat panel antenna comes with mounting hardware and ABS radome. The included hardware along with Threaded male connector and ABS radome, makes installation effortless.

This Reverse Polarity TNC connectorized Antenna has an overall length of 5.7 in, width of 5.7 in, and weighs 0.66 lbs. Use our on-line ordering system to purchase your LCANFP1026 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).


Features
  • High Performance Multi-tag read/write Capabilities
  • Lightweight, Concealable Design
  • Right Hand Circular Polarized
  • 902 to 928 MHz Frequency Range
  • 2 Meter Cable
  • RP TNC Male Connector

Application
  • Radio Frequency Identification
  • Inventory Management
  • Access Control
  • Data Collection
  • Asset Tracking
  • Livestock Management


Product Resources

Key Specifications

Key Specifications

Antenna Type
Flat Panel
Polarization
RHCP
Minimum Frequency
902 MHz
Maximum Frequency
928 MHz
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.3:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.