DescriptionL-com's LCANFP1064 is a RHCP RFID flat panel antenna. The LCANFP1064 with 0 dBi gain nominal is a Directional antenna. Our 902 to 928 MHz antenna has an N Male connector. With an impedance of 50 Ohms and max input power of 20 Watts, the LCANFP1064 flat panel RHCP antenna is well suited for Radio Frequency Identification tag reading applications. This 902-928 MHz 0 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy. L-com's RFID LCANFP1064 has a radome made of EVA in black color and comes from a facility certified to ISO 9001:2015. This N Male connectorized Antenna has an overall length of 4 in, width of 4 in, and weighs 0.1433 lbs. Use our on-line ordering system to purchase your LCANFP1064 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities). Features
Application
|