902 to 928 MHz, RFID Flat Panel Antenna, 0 dBi Gain RP SMA Male, EVA Radome, RHCP

Item # LCANFP1055
Availability
Call Us
Price Table
Quantity Price
1 - 24 $59.40
25 - 49 $56.43
50 - 99 $53.46
100 + Call Us
Add to Cart

Description

L-com's LCANFP1055 is a RHCP RFID flat panel antenna. The LCANFP1055 with 0 dBi gain nominal is a Directional antenna. Our 902 to 928 MHz antenna has a Reverse Polarity SMA Male connector.

With an impedance of 50 Ohms and max input power of 20 Watts, the LCANFP1055 flat panel RHCP antenna is well suited for Radio Frequency Identification tag reading applications. This 902-928 MHz 0 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy.

L-com's RFID LCANFP1055 has a radome made of EVA in black color and comes from a facility certified to ISO 9001:2015.

This RP SMA Male connectorized Antenna has an overall length of 4 in, width of 4 in, and weighs 0.1433 lbs. Use our on-line ordering system to purchase your LCANFP1055 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).


Features
  • High Performance Multi-tag read/write Capabilities
  • Lightweight, Concealable Design
  • Right Hand Circular Polarized
  • 902 to 928 MHz Frequency Range
  • 2 Meter Cable
  • RP SMA Male Connector
Application
  • Radio Frequency Identification
  • Inventory Management
  • Access Control
  • Data Collection
  • Asset Tracking
  • Livestock Management