L-com

Bulgin 900 Series Flex 3 Pole Polyamide Standard Buccaneer Connector

  • Picture of Bulgin 900 Series Flex 3 Pole Polyamide Standard Buccaneer Connector
Picture of Bulgin 900 Series Flex 3 Pole Polyamide Standard Buccaneer Connector
SKU PX0911/03/P
Available to Ship 7
Quantity Price
1 - 24 $58.99
25 - 49 $56.04
50 - 99 $53.09
100 + Call Us
Price $58.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0911/03/P 900 series buccaneer circular power connector offered by L-com is designed for harsh environmental conditions in various power levels and pin counts. This black 900 series buccaneer connector has 3 contacts and is capable of handling up to 600 A of current and 32 V of voltage. Our plug power connector is compatible with PX09 and PXA9, making it ideal for commercial, industrial, and domestic use.

Our power connector is made of polyamide and has UL94V0 flammability ratings. This polyamide connector has a length of 5 inches, a height of 2.28 inches and a width of 2.28 inches.

L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the standard buccaneer circular power connector that meets your needs.


Features
  • Mates with Inline or panel mounting versions
  • Positive, fast acting locking ring - can be turned with a gloved hand
  • Plug or socket versions
  • PX0 Series 13-15mm cable diameter as standard, 7-13mm with additional gland pack PXA980
  • Strain Relief Clamp

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.