L-com

900 MHz 5dBi Rubber Duck Antenna RIGID RP-TNC Plug Connector

  • Picture of 900 MHz 5dBi Rubber Duck Antenna RIGID RP-TNC Plug Connector
Picture of 900 MHz 5dBi Rubber Duck Antenna RIGID RP-TNC Plug Connector
SKU HG905RDR-RTP
Available to Ship 96
Quantity Price
1 - 24 $51.79
25 - 49 $49.20
50 - 99 $46.61
100 + Call Us
Price $51.79

All Prices are in US Dollars and do not include duties



The HG905RDR-RTP from L-com is an economical yet superior performance omnidirectional "rubber-duck" antenna designed for the 900 MHz ISM band. It features a RIGID Reverse Polarity TNC (RP-TNC) male connector, allowing superior weatherproofing for indoor and outdoor applications. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for 900MHz ISM band applications as well as cellular and LPWAN applications. The L-com high performance rubber-duck HG905RDR-RTP is a flexible antenna providing broad coverage and 5.0 dBi gain. Measuring 16.0 inches long, this 5.0 dBi antenna makes a great upgrade to OEM supplied antennas offering much larger coverage area and stronger signals. It is suitable as a replacement RF antenna for 900 MHz radios that are equipped with RP-TNC connectors. This 900 MHz ISM antenna, as well as our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Better performance than most stock AP antennas
  • Flexible "Rubber Duck" antenna
  • RP-TNC Plug Connector

Application
  • 900MHz Digital Spread Spectrum Radios
  • 900MHz ISM Band LPWAN , LoRA, IoT, M2M applications
  • 900 MHz Telemetry Products
  • Cellular Band Applications

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Minimum Frequency
900 MHz
Maximum Frequency
930 MHz
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.