L-com

90 Degree Right Angle Boot for Creating Right Angle Bend in up to 6.5mm Cable Assemblies, Blue, 100 Pack

  • Picture of 90 Degree Right Angle Boot for Creating Right Angle Bend in up to 6.5mm Cable Assemblies, Blue, 100 Pack
  • Picture of 90 Degree Right Angle Boot for Creating Right Angle Bend in up to 6.5mm Cable Assemblies, Blue, 100 Pack
  • Picture of 90 Degree Right Angle Boot for Creating Right Angle Bend in up to 6.5mm Cable Assemblies, Blue, 100 Pack
  • Picture of 90 Degree Right Angle Boot for Creating Right Angle Bend in up to 6.5mm Cable Assemblies, Blue, 100 Pack
  • Picture of 90 Degree Right Angle Boot for Creating Right Angle Bend in up to 6.5mm Cable Assemblies, Blue, 100 Pack
Picture of 90 Degree Right Angle Boot for Creating Right Angle Bend in up to 6.5mm Cable Assemblies, Blue, 100 Pack
SKU AB90-100PK
Available to Ship 30
Quantity Price
1 - 24 $42.39
25 - 49 $40.69
50 - 99 $39.42
100 + Call Us
Price $42.39

All Prices are in US Dollars and do not include duties



L-com's AB90-100PK is a right-angle boot that creates a permanent 90° angle in any cable. This blue right-angle boot fits cables of an OD up to 6.5mm. Our strain relief boot is suitable for installation and technician kits, cable repair and assembly, premise wiring, racks, panels, server rooms, processing networks, cable routing, and dense patching applications.

This right-angle boot Snap-On design is easy to install over an already terminated cable assembly. Our indoor AB90-100PK 90-degree right-angle boot comes in packs of 100. The 90-degree boot from L-com has a PVC body material. Our boot makes cable routing easier and is a great addition to your technician or installation kit. Additional blue right-angle boot specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of right-angle boots with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect blue right-angle boot for your needs, including more information on related products. If you have any inquiries about our right-angle boot or other components, please contact our experienced technical support and sales teams.


Features
  • Create a permanent 90° angle in any cable
  • Add to your install or technician kit to simplify cable routing
  • Fits cables of an OD up to 6.5mm
  • Snap-on design is easy to install over an already terminated cable assembly
  • SOLD IN PACKS OF 100

Application
  • Cable routing and dense patching applications
  • Install and technician kits
  • Cable repair and assembly
  • Premise wiring
  • Racks, panels, server rooms and processing networks


Product Resources

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Strain Relief Boot
Connector Series
RJ45

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.