L-com

8U/12U/22U Wall Mount Expandable Open Frame 2 Post Rack Adj. Height

  • Picture of 8U/12U/22U Wall Mount Expandable Open Frame 2 Post Rack Adj. Height
  • Picture of 8U/12U/22U Wall Mount Expandable Open Frame 2 Post Rack Adj. Height
  • Picture of 8U/12U/22U Wall Mount Expandable Open Frame 2 Post Rack Adj. Height
  • Picture of 8U/12U/22U Wall Mount Expandable Open Frame 2 Post Rack Adj. Height
  • Picture of 8U/12U/22U Wall Mount Expandable Open Frame 2 Post Rack Adj. Height
Picture of 8U/12U/22U Wall Mount Expandable Open Frame 2 Post Rack Adj. Height
SKU LC-8-12-22UADJWMR
Available to Ship 30
Quantity Price
1 - 9 $177.99
10 - 24 $174.43
25 - 99 $170.87
100 + Call Us
Price $177.99

All Prices are in US Dollars and do not include duties



The L-com LC-8-12-22UADJWMR 8U, 12U, and 22U height expandable/adjustable open frame wall-mounted network rack expands upwards as your demands grow, allowing you to add equipment without purchasing a larger replacement rack. With open frame wall mounting and a simple low-profile design, this rack saves precious network equipment room floor space. The 17.5-inch depth is ideal for attaching patch panels, UPS systems, and network switches, while the open design ensures simple access to your network components.

The extendable rack supports standard 19-inch rack equipment and has a maximum mounting depth of 17.5 inches. The L-com LC-12UWMR18INHD wall mount rack includes a 24 x 12-24 screws, four M6 wall anchors to facilitate rack installation and equipment mounting. This rack supports stationary weight loads of up to 150 lbs.

This LC-8-12-22UADJWMR height expandable/adjustable opem frame wall-mounted network rack is made of heavy-duty cold rolled steel and has a black powder coated finish, ensuring longevity and reliability. This rack is compliant with CE, DIN 41494, EIA/ECA 310-E, and IEC-60297-3-100 standards. The 8U, 12U, and 22U height expandable/adjustable open frame wall-mounted network rack measures 18.25 inches depth, 20.25 inches wide, and 18, 24.75, and 42.5 inches high. Our extensible wall-mounted server rack comes flat-packed.

L-com has one of the largest in-stock selections of expandable/adjustable 2 post wall-mounted server racks, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 8U, 12U, and 22U height expandable/adjustable open frame wall-mounted network rack that meets your needs.


Features
  • VERSATILE: 6U, 9U, 12U and 15U options allow you to scale to job requirements.
  • EFFICIENT: The open frame enables maximum airflow and easy overall access for installations and maintenance.
  • CABLE MANAGEMENT: The design incorporates cable management options such as rear slots for cable ties as well as holes for cable management rings.
  • DURABLE: Constructed of heavy duty cold rolled steel with double reinforced wall-anchor mounting holes.

Application
  • IT
  • DATA
  • A/V
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.