We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

880 MHz to 960 MHz 9 dBi Yagi Antenna, 36in LMR400 coax with Type N Female Connector, Adjustable Polarization Fully Welded Aluminum

SKU HG909P-NF
Available to Ship 87
Quantity Price
1 - 9 $215.99
10 - 24 $207.35
25 - 99 $198.71
100 + Call Us
Price $215.99

All Prices are in US Dollars and do not include duties



The L-com 880 MHz to 960 MHz HG909P-NF Yagi Antenna ships the same day and is designed for the most rugged conditions. This 900 MHz antenna provides 9 dBi of gain and adjustable polarization. Equipped with an N-Female connector, coaxial connections to a radio are simple and easy. The HG909P-NF is ideally suited for 900 MHz ISM bands. This 9 dBi antenna supports Land Mobile Radio for land transportation, utility, manufacturing, and petrochemical companies (oil and gas). Measuring 24.3 inches long, the N-female HG909P-NF from L-com is manufactured using robust 5/16” aircraft quality aluminum elements. The HG909P-NF elements are completely welded to a 1” boom and painted black. This ensures performance and survivability in the toughest environments. 880 MHz to 960 MHz Yagi antennas from L-com are high-quality components backed by expert technical support and sales personnel. Like the other RF components at L-com, the 9 dBi HG909P-NF is in stock and ready to ship the same day.

Features
  • Aircraft Quality 6061-T6 aluminum with 5/16” elements with 360 degree fully welded to a 1” boom
  • 9 dBi gain
  • Powder-coated black for corrosion, fade, and ice-build up resistance
  • Can be installed for either vertical or horizontal polarization
  • Comes with 36” LMR400 pigtails with N-type Female connectors

Application
  • 900MHz Cellular and GSM
  • 900MHz ISM Band & Wireless LAN systems
  • Point to multipoint & Non Line of Sight
  • (NLOS) applications
  • RFID & SCADA
  • LPWAN, LoRA, IoT, M2M

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Linear
Minimum Frequency
880 MHz
Maximum Frequency
960 MHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.