L-com

860 MHz to 870 MHz Stubby Antenna, Monopole, SMA Male Connector, 1 dBi Gain

  • Picture of 860 MHz to 870 MHz Stubby Antenna, Monopole, SMA Male Connector, 1 dBi Gain
  • Picture of 860 MHz to 870 MHz Stubby Antenna, Monopole, SMA Male Connector, 1 dBi Gain
  • Picture of 860 MHz to 870 MHz Stubby Antenna, Monopole, SMA Male Connector, 1 dBi Gain
Picture of 860 MHz to 870 MHz Stubby Antenna, Monopole, SMA Male Connector, 1 dBi Gain
SKU LCANRBD1037
Available to Ship 248
Quantity Price
1 - 24 $14.79
25 - 49 $14.05
50 - 99 $13.31
100 + Call Us
Price $14.79

All Prices are in US Dollars and do not include duties



The L-com LCANRBD1037 is an omni antenna operating from 860 MHz to 870 MHz with 1 dBi gain. The SMA male connector on the communication antenna enables it to be used vertically, at a straight angle, or at any angle in between. Our rubber duck antenna is 0.37 inches wide, 2.01 inches long, and 0.37 inches tall. Our stubby omni antenna is specifically stocked to be available for same business day shipment.

This monopole omnidirectional antenna has a linear polarization, an SMA male connector and an ABS radome material. Our 1 dBi gain LCANRBD1037 antenna transmits high power signals, increasing the signal strength, thus providing improved coverage, better broadcast control, and faster speed. L-com single-band antenna has a gain of 1 dBi antenna for the 860 MHz to 870 MHz frequency range. Our black omnidirectional antenna functions between -40 to 65 degrees C and has 50 Ohm impedance.

L-com WiFi antenna is ideal for public safety, security, construction, wireless communications, IOT sensors, IOT trackers, wireless microphones, industrial monitoring and data transmission, remote control, and amateur radio. These 1 dBi antennas have a waterproof design, a high power handling capacity, and IP65 ingress protection rating. Our high-quality LCANRBD1037 omnidirectional antenna has a maximum input VSWR of 2:1, which results in the best power transfer and reduced losses.

The 1 dBi gain omni directional antenna is just one of many fiber optic products that are available from L-com for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. L-com also stocks a wide selection of 860 MHz to 870 MHz antennas that ship same-day from our warehouse.


Features
  • 860-870 MHz, 1 dBi Gain
  • SMA male connector
  • Plug and play
  • VSWR < 2:1
  • Linear polarization
  • Monopole antenna

Application
  • Public Safety
  • Security, construction sites
  • IOT sensors and trackers
  • Wireless communications
  • Remote control
  • Industrial monitoring and tracking
  • Amateur radio

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Linear
Minimum Frequency
860 MHz
Maximum Frequency
870 MHz
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Nominal Gain
0 dBi
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.