We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

860-960 MHz 13dBi Vertical Polarization Panel Antenna

SKU HG913P-120V2
Available to Ship 28
Quantity Price
1 - 9 $450.00
10 - 24 $432.00
25 - 99 $414.00
100 + Call Us
Price $450.00

All Prices are in US Dollars and do not include duties



The L-com HG913P-120V2 Sector Panel Antenna provides 13 dBi gain with a wide 120° beam-width. It is a professional quality "cell site" antenna designed primarily for service providers in the 900MHz band. It is ideally suited for 900MHz ISM and GSM bands. Typical applications include 900MHz Wireless LAN, SCADA, LPWAN, LoRA, IoT, M2M, and 900MHz Cellular.

Rugged and Weatherproof

This antenna features a heavy-duty plastic radome for all-weather operation. The mounting system adjusts from 0 to 18 degrees down tilt.

Ideal for 900 MHz Wireless Service Provider "Cell" Sites

This sector antenna is an ideal choice for Wireless Service Internet Provider "cell" sites since the cell size can be easily determined by adjusting the down-tilt angle. The 120° beam-width is ideal for covering large service areas.

For additional information and complete specifications, click on the data sheet link below.


Features
  • 20° Down-Tilt Mounting Bracket
  • Includes Mast Mounting Hardware
  • Integral N-Female Connector
  • Vertical Polarized
  • All weather operation

Application
  • 900 MHz ISM/GSM
  • LPWAN, LoRA, IoT, M2M
  • RFID
  • SCADA
  • ZigBee

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical
Minimum Frequency
860 MHz
Maximum Frequency
960 MHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.