L-com

Bulgin 850-900MHz, 1800MHz, 1900MHz Omnidirectional Sealed Antenna 400 Series SMB IP68

  • Picture of Bulgin 850-900MHz, 1800MHz, 1900MHz Omnidirectional Sealed Antenna 400 Series SMB IP68
Picture of Bulgin 850-900MHz, 1800MHz, 1900MHz Omnidirectional Sealed Antenna 400 Series SMB IP68
SKU PX0409
Available to Ship 25
Quantity Price
1 - 24 $77.99
25 - 49 $74.09
50 - 99 $70.19
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $77.99

All Prices are in US Dollars and do not include duties



Bulgin’s PX0409 from L-com is an omnidirectional sealed antenna is suitable for industrial, commercial, marine, wastewater, medical, recreation and leisure, agriculture, food processing, consumer electronics, transport, and infrastructure industries. The antenna has a 50 Ohms of impedance and a 19.100 mm diameter over the coupling ring. Our dust and waterproof 400 series buccaneer sealed antenna is made from PVC material.

Bulgin’s PX0409 from L-com antenna is UV-resistant and meets UL94V-0, IP68, and IP69K ratings. Our SMB plug antenna connector has a 4 in. length, 1 in. diameter, and 1 in. height. This omnidirectional antenna is secure with screw thread locking and has a 850 to 9000 MHz operating frequency. The SMB plug antenna can withstand operating temperatures ranging from -20 to 65 degrees C.

L-com has one of the largest in-stock selections of omnidirectional sealed antennas for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can assist you in obtaining the omnidirectional antenna that meets your needs.


Features
  • Dust & waterproof to IP68 EN60529 when mated
  • Secure screw thread locking
  • Built-in sealed antenna
  • Mates with SMB Buccaneer PX0414
  • Frequency bands: 2.4 to 2.5GHz, 440 to 470MHz, 850-900/1800/1900MHz


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.