The L-com HG909YE-NF-BLK High-Performance Yagi Antenna in an economical package combines accurate gain with a wide beam-width, ideally suited for directional applications in the 900MHz ISM and GSM bands. This series of Yagi antennas provides the user with an anodized aluminum boom, solid elements, low loss series 400 COAX, and rugged mounting hardware.
This yagi antenna features 9 dBi of gain from 824 MHz to 960 MHz and an N Type Female connector. The L-com HG909YE-NF-BLK is powder coated with black paint to prevent icing or corrosion in harsh environmental conditions.
This 9 dBi 824 MHz to 960 MHz yagi antenna with a Female N Type connector, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.
Features
- 9 dBi gain & all weather Anodized Aluminum construction
- Can be installed for either vertical or horizontal polarization
- Heavy-duty 1/2" Aluminum boom
- 15 inch coax lead & 1/8" thick plated steel mounting plate
- Solid Aluminum 1/8" elements
- Black powder coating to prevent weather deterioration
Application
- 900MHz ISM Band & Wireless LAN systems
- Point to multipoint & Non Line of Sight (NLOS) applications
- RFID & SCADA
- 900MHz Cellular and GSM
- LPWAN, LoRA, IoT, M2M applications