L-com

824 MHz to 960 MHz 14 dBi Aluminum Yagi Antenna, Black, N Type Female Connector

  • Picture of 824 MHz to 960 MHz 14 dBi Aluminum Yagi Antenna, Black, N Type Female Connector
Picture of 824 MHz to 960 MHz 14 dBi Aluminum Yagi Antenna, Black, N Type Female Connector
SKU HG914YE-NF-BLK
Available to Ship 58
Quantity Price
1 - 24 $111.99
25 - 49 $106.39
50 - 99 $100.79
100 + Call Us
Price $111.99

All Prices are in US Dollars and do not include duties



The L-com HG914YE-NF-BLK High-Performance Yagi Antenna in an economical package combines accurate gain with a wide beam-width, ideally suited for directional applications in the 900MHz ISM and GSM bands. This series of Yagi antennas provides the user with an anodized aluminum boom, solid elements, low loss series LMR300, and rugged mounting hardware. This yagi antenna features 14 dBi of gain from 824 MHz to 960 MHz and an N Type Female connector. The L-com HG914YE-NF-BLK is powder coated with black paint to prevent icing or corrosion in harsh environmental conditions. This 14 dBi 824 MHz to 960 MHz yagi antenna with a Female N Type connector, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • 14 dBi gain & all weather Anodized Aluminum construction
  • Can be installed for either vertical or horizontal polarization
  • Heavy-duty 1/2" Aluminum boom
  • 15 inch LMR300 coax lead & 1/8" thick plated steel mounting plate
  • Solid Aluminum 1/8" elements
  • Black powder coating to prevent weather deterioration

Application
  • 900MHz ISM Band & Wireless LAN systems
  • Point to multipoint & Non Line of Sight (NLOS) applications
  • RFID & SCADA
  • 900MHz Cellular and GSM
  • LPWAN, LoRA, IoT, M2M applications

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical/Horizontal
Minimum Frequency
824 MHz
Maximum Frequency
960 MHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.6:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.