L-com

800 MHz to 2.7 GHz LTE Antenna, Tilt and Swivel, Monopole, SMA Male Connector, 3 dBi Gain

  • Picture of 800 MHz to 2.7 GHz LTE Antenna, Tilt and Swivel, Monopole, SMA Male Connector, 3 dBi Gain
  • Picture of 800 MHz to 2.7 GHz LTE Antenna, Tilt and Swivel, Monopole, SMA Male Connector, 3 dBi Gain
Picture of 800 MHz to 2.7 GHz LTE Antenna, Tilt and Swivel, Monopole, SMA Male Connector, 3 dBi Gain
SKU LCANRBD1054
Available to Ship 496
Quantity Price
1 - 24 $14.59
25 - 49 $13.86
50 - 99 $13.13
100 + Call Us
Price $14.59

All Prices are in US Dollars and do not include duties



The L-com LCANRBD1054 is an omni antenna operating from 800 MHz to 2.7 GHz with 3 dBi gain. The SMA male connector on the communication antenna enables it to be used vertically or at any angle in between. Our rubber duck antenna is 0.37 inches wide, 2.8 inches long, and 0.37 inches tall. Our tilt-and-swivel LTE antenna is specifically stocked to be available for same business day shipment.

This monopole omnidirectional antenna has a linear polarization and an SMA male connector. Our 3 dBi gain LCANRBD1054 antenna transmits high power signals, increasing the signal strength, thus providing improved coverage, better broadcast control, and faster speed. L-com single-band antenna has a gain of 3 dBi antenna for the 800 MHz to 2.7 GHz frequency range. Our black omnidirectional antenna functions between -40 to 70 degrees C and has 50 Ohm impedance.

L-com WiFi antenna is ideal for 4G LTE applications, public safety, security, construction, wireless communications, IOT applications, RFID, 2.4 GHz Wi-Fi and ISM applications, bluetooth, industrial monitoring and data transmission, remote control, and amateur radio. These 3 dBi antennas have a sturdy design and a high power handling capacity. Our high-quality LCANRBD1054 omnidirectional antenna has a maximum input VSWR of 4:1, which results in the best power transfer and reduced losses.

The 3 dBi gain omni directional antenna is just one of many fiber optic products that are available from L-com for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. L-com also stocks a wide selection of 800 MHz to 2.7 GHz antennas that ship same-day from our warehouse.


Features
  • 800-960 / 1710-2170 / 2400-2700 MHz, 3 dBi Gain
  • SMA male connector
  • Plug and play
  • VSWR < 3.5:1
  • Linear polarization
  • Monopole antenna

Application
  • 4G LTE applications
  • Wireless communications
  • IOT sensors and trackers
  • Wireless microphones
  • Remote control
  • Industrial monitoring and data transmission
  • Amateur radio
  • 2.4 GHz Wi-Fi and ISM applications
  • 802.11 a/b/g/n/ax, wireless hotspots
  • 5G bands: n1, n2, n3, n5, n7, n8, n18, n20, n25, n26, n34, n38, n39, n41, n53, n65, n81, n82, n84, n89, n90, n91, n92, n93, n94, n95, n98, n100, n101
  • 4G LTE bands: B1, B2, B3, B4, B5. B6, B7, B8, B9, B10, B18, B19, B20, B23, B25, B26, B27, B34, B35, B36, B37, B38, B39, B41, B65, B66, B69, B70

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Linear
Minimum Frequency
800 MHz
Maximum Frequency
2.7 GHz
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.