Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

800/900 MHz 3 dBi Omnidirectional Antenna

  • Picture of 800/900 MHz 3 dBi Omnidirectional Antenna
  • Picture of 800/900 MHz 3 dBi Omnidirectional Antenna
  • Picture of 800/900 MHz 3 dBi Omnidirectional Antenna
Picture of 800/900 MHz 3 dBi Omnidirectional Antenna
SKU HGV-903U
  Available for backorder
Quantity Price
1 - 24 $145.99
25 - 49 $138.69
50 - 99 $131.39
100 + Call Us
Price $145.99

All Prices are in US Dollars and do not include duties



The HyperLink HGV-903U is a high performance omnidirectional antenna designed for the 800 MHz / 900 MHz ISM band. It is ideally suited for multipoint, Non Line of Sight (NLOS) and mobile applications where high gain and wide coverage is desired. Typical applications include 900 MHz Wireless LAN, SCADA, Wireless Video Links, LPWAN/IoT/M2M, and 800 MHz as well as 900 MHz Cellular band applications.

This antenna features an integral N-Female bulkhead type connector that mounts through the wall of an equipment enclosure. Included with the HGV-903U is a mast mounting kit. Consisting of a heavy-duty steel bracket and a pair of U-bolts, this kit allows installation on masts up to 2.0" in diameter.

This omni antenna’s construction features a rugged 1.3" diameter white high intensity fiberglass radome for durability and aesthetics. It is designed for all weather operation.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Integral N-Female connector
  • Lightweight fiberglass radome
  • Heavy-duty steel mounting bracket
  • Rugged industrial grade design
  • Superior all weather performance

Application
  • GSM, SCADA applications
  • LPWAN , LoRA, IoT, M2M applications
  • 900 MHz ISM band and Wireless LAN systems
  • Multipoint applications
  • Non Line of Sight (NLOS)

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.