L-com

8 Strand LC/UPC to SC/UPC 50/125 OM3, 5.6mm Distribution Cable, 2.0mm Breakout 0.5M, LSZH - 20M

  • Picture of 8 Strand LC/UPC to SC/UPC 50/125 OM3, 5.6mm Distribution Cable, 2.0mm Breakout 0.5M, LSZH - 20M
Picture of 8 Strand LC/UPC to SC/UPC 50/125 OM3, 5.6mm Distribution Cable, 2.0mm Breakout 0.5M, LSZH - 20M
SKU FCA-8M3LCUSCUD2-20
Available to Ship 5
Quantity Price
1 - 9 $275.99
10 - 24 $264.95
25 - 99 $253.91
100 + Call Us
Price $275.99

All Prices are in US Dollars and do not include duties



The L-com FCA-8M3LCUSCUD2-20 is a multimode OM3, 8 strand fiber optic distribution cable with LC/UPC to SC/UPC connectors. This simplex fiber cable has an LSZH (Low Smoke Zero Halogen) rated jacket that produces less and non-toxic fumes when exposed to fire or high temperature. The L-com FCA-8M3LCUSCUD2-20 is constructed with tight buffered multimode OM3 fiber and features an aramid yarn strength member to ensure high tensile strength and long-term stability. This distribution breakout assembly has a 5.6mm black, low smoke, zero halogen (LSZH) 20 meter cable with 2.0mm loose tube LSZH breakouts 0.5 meters in length.

The fiber optic cable has LC to SC style connectors that are durable and easy to install and provide precise alignment. This FCA-8M3LCUSCUD2-20 fiber cable has a 20 meter length along with multiple length options per configuration, offering you multiple options to meet your requirements. Our 8 strand OM3 distribution assembly is ready for installation and offers 0.3dB of insertion loss.

Our LC to SC connector fiber optic breakout distribution cable is suitable for data centers, passive optical networks (Pon), local area networks (Lan), headend termination to a fiber backbone, terminations of fiber rack systems, multi-floor deployment and intra-building applications. Our multi fiber distribution cables are available in LC, SC, ST, in-series and between-series configurations. This LSZH fiber cable has all standard configurations offered by L-com and utilizes UPC polish, providing a better surface finish with less back reflection.

L-com has one of the largest in-stock selections of multimode fiber optic breakout distribution cable with same-day shipment for domestic and international orders. Make your online purchase right now for high quality multimode cable and take advantage of our same-day shipping. Other lengths are also available on request, if you don't see the length, you are looking for please contact our expert technical support.


Features
  • Low-smoke, zero halogen (LSZH) rated jacket
  • Cable with aramid yarn strength member
  • High tensile strength
  • Suitable for Indoor/Outdoor: wall, ceiling, conduits, building to building
  • 20 meter assembly delivered on shipping spool

Application
  • Data centers, Passive Optical Networks (PON), Local Area Networks (LAN)
  • Headend termination to a fiber backbone
  • Terminations of fiber rack systems
  • Multi-floor deployment
  • Intra-building backbones


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.