8 Strand LC/UPC to LC/UPC 50/125 OM3, 5.6mm Distribution Cable, 2.0mm Breakout 0.5M, LSZH - 15M

Item # FCA-8M3LCULCUD2-15
Availability
4
Price Table
Quantity Price
1 - 9 $183.08
10 - 24 $175.76
25 - 99 $168.43
100 + Call Us
Add to Cart

Description

The L-com FCA-8M3LCULCUD2-15 is a multimode OM3, 8 strand fiber optic distribution cable with LC/UPC to LC/UPC connectors. This simplex fiber cable has an LSZH (Low Smoke Zero Halogen) rated jacket that produces less and non-toxic fumes when exposed to fire or high temperature. The L-com FCA-8M3LCULCUD2-15 is constructed with tight buffered multimode OM3 fiber and features an aramid yarn strength member to ensure high tensile strength and long-term stability. This distribution breakout assembly has a 5.6mm black, low smoke, zero halogen (LSZH) 15 meter cable with 2.0mm loose tube LSZH breakouts 0.5 meters in length.

The fiber optic cable has LC to LC style connectors that are durable and easy to install and provide precise alignment. This FCA-8M3LCULCUD2-15 fiber cable has a 15 meter length along with multiple length options per configuration, offering you multiple options to meet your requirements. Our 8 strand OM3 distribution assembly is ready for installation and offers 0.3dB of insertion loss.

Our LC to LC connector fiber optic breakout distribution cable is suitable for data centers, passive optical networks (Pon), local area networks (Lan), headend termination to a fiber backbone, terminations of fiber rack systems, multi-floor deployment and intra-building applications. Our multi fiber distribution cables are available in LC, SC, ST, in-series and between-series configurations. This LSZH fiber cable has all standard configurations offered by L-com and utilizes UPC polish, providing a better surface finish with less back reflection.

L-com has one of the largest in-stock selections of multimode fiber optic breakout distribution cable with same-day shipment for domestic and international orders. Make your online purchase right now for high quality multimode cable and take advantage of our same-day shipping. Other lengths are also available on request, if you don't see the length, you are looking for please contact our expert technical support.


Features
  • Low-smoke, zero halogen (LSZH) rated jacket
  • Cable with aramid yarn strength member
  • High tensile strength
  • Suitable for Indoor/Outdoor: wall, ceiling, conduits, building to building
Application
  • Data centers, Passive Optical Networks (PON), Local Area Networks (LAN)
  • Headend termination to a fiber backbone
  • Terminations of fiber rack systems
  • Multi-floor deployment
  • Intra-building backbones


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov