L-com

Bulgin 8-Position Circular Connector Receptacle, Flange Panel Style, Male Pins, 250 V

  • Picture of Bulgin 8-Position Circular Connector Receptacle, Flange Panel Style, Male Pins, 250 V
Picture of Bulgin 8-Position Circular Connector Receptacle, Flange Panel Style, Male Pins, 250 V
SKU PX0959/P
Available to Ship 100
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us
Price $16.59

All Prices are in US Dollars and do not include duties



Bulgin's PX0959/P from L-com is a 900 series buccaneer circular power connector that mates with PX0956/S, PX0057/S, PX0552, and PX0552/PC mounting versions. The flange panel mount style of this 8-position circular connector allows it to handle a maximum voltage of 250 V. Our power connector is suitable for industrial, commercial, marine/wastewater, transport & infrastructure, medical, recreation & leisure, agriculture/food processing, and consumer electronics applications.

Our circular connector is designed to operate at temperatures ranging from -40 to 85 degrees C and has a waterproof wiring connection. This PX0959/P power connector from Bulgin has a male pin and solder termination type. The positive and fast-acting locking ring can be turned with a gloved hand. This circular power connector is for harsh environmental conditions in various power levels and pin counts.

L-com offers an excellent selection of flange panel circular power connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect 8-position circular connector for your needs, including more information on related products. If you have any inquiries about our power connector or other components, please contact our experienced technical support and sales teams.


Features
  • 8 Poles
  • Mates with PX0956/S, PX0957/S, PX0552 and PX0552/PC
  • Solder bucket terminals
  • 6A, 250V a.c. (per Pin)


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.