8 cores Fiber Ribbon Fan-Out Kit with 8 Color 0.9mm 1M PVC empty tube

Item # FCA-FOK8091P
Availability
42
Price Table
Quantity Price
1 - 24 $25.39
25 - 49 $24.12
50 - 99 $22.85
100 + Call Us
Add to Cart

Description

The FCA-FOK8091P from L-com is a buffer tube fan-out kit for use with 8 fiber bulk cable. The L-com FCA-FOK8091P fan-out branches the fibers from a buffer tube out to individual fibers which can then be terminated with the desired connector type. The FCA-FOK8091P is a compact and easy to install solution for field installing a fan-out in your network. The L-com FCA-FOK8091P is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • 8 Fiber Buffer Tube Fan-Out Kit
  • 8 Colored .9mm PVC Buffer Tubes
  • Compact and Easy to Install Fan-Out Solution
Application
  • Voice/Video/Data
  • LAN
  • Server Farms
  • Data Centers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov