L-com

78 ohm Twinaxial Cable, 0.242 inches Outside Diameter with HF POF Jacket

  • Picture of 78 ohm Twinaxial Cable, 0.242 inches Outside Diameter with HF POF Jacket
Picture of 78 ohm Twinaxial Cable, 0.242 inches Outside Diameter with HF POF Jacket
SKU TWCH-78-2-LC
Available to Ship 152
Quantity Price
1 - 24 $8.59
25 - 49 $8.16
50 - 99 $7.73
100 + Call Us
Price $8.59

All Prices are in US Dollars and do not include duties



L-com’s TWCH-78-2-LC is a twin axial bulk cable, with a nominal impedance of 78 Ohms. This twin axial bulk cable has a nominal outside diameter of 0.242 inches, along with a conductor diameter of 0.037 inches. The 93% shield coverage of this bulk cable provides excellent EMI/RFI protection, safeguarding sensitive signals from external interference and maintaining clear communication channels.

The twin axial cable has an attenuation of 0.7 dB per 100 feet at 1 MHz, resulting in low signal loss during data transfer. This TWCH-78-2-LC twin axial bulk cable operates within a temperature range of -40 deg C to +80 deg C. The outer jacket material of this high temperature twin axial cable is composed of HF POF. This twin axial bulk cable from L-com has a nominal capacitance of 21.2 pF/ft along with 1.25 inches of minimum bend radius.

L-com has the largest in-stock selection of HF POF shielded twin axial cable with same business day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the twin axial bulk cable for your requirements.


Features
  • MIL-STD-1553
  • -30°C to +80°C
  • 78 ohms
  • Halogen Free
  • Non-Toxic

Application
  • Military Contractors
  • MIL-STD-1553
  • Data
  • Safer Enviroments
  • Ventilation critical areas


Product Resources

Key Specifications

Key Specifications

Generic Name
TWCH-78-2-LC
Flex Type
Flexible
Impedance
78 Ohm
Dielectric Type
PE
Jacket Diameter
0.242 in
Jacket Material
HF POF
Max Operating Temperature
80 deg C
Inner Conductor, Number of Strands
2
Minimum Bend Radius, One Time
1.25 in
Coax Type
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.