L-com

78 Ohm TRS Subminiature Plug 1553 Connector Clamp/Solder Attachment for 30-02002-LC, TWAC-78-1F2

  • Picture of 78 Ohm TRS Subminiature Plug 1553 Connector Clamp/Solder Attachment for 30-02002-LC, TWAC-78-1F2
Picture of 78 Ohm TRS Subminiature Plug 1553 Connector Clamp/Solder Attachment for 30-02002-LC, TWAC-78-1F2
SKU LCCN10-10030-242
Available to Ship 35
Quantity Price
1 - 24 $36.59
25 - 49 $34.76
50 - 99 $32.93
100 + Call Us
Price $36.59

All Prices are in US Dollars and do not include duties



L-com’s LCCN10-10030-242 is a coax connector with a 78 Ohms impedance and uses clamp/solder as an attachment method. This coax connector has an interface type TRS subminiature plug that is compatible with 30-02002-LC and TWAC-78-1F2 cables. Our TRS subminiature connector has a bayonet coupling design that can withstand severe shocks and vibrations. This TRS subminiature plug coax connector operates at a maximum frequency of 500 MHz.

This bayonet 1553 RF connector can operate at temperatures ranging from -55 to 200 degrees C. Our LCCN10-10030-242 connector from L-com uses a beryllium copper inner contact and a phosphor bronze outer contact. This bayonet coax connector has a brass body with nickel plating. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Our high-quality LCCN10-10030-242 connector from L-com features an ASTM-B-733 body plating specification. Our TRS subminiature RF connector with coax termination has a 0.100 dB maximum insertion loss. This TRS subminiature connector has a gold 30 micro inches center contact plating.

L-com has the largest in-stock selection of TRS subminiature coax connectors with same business day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the bayonet coax connector for your requirements.


Features
  • Twinax Connectivity
  • Subminiature

Application
  • Robust Design
  • Ease of Use
  • Use in High Shock and Vibration Environment
  • Vehicle High Temperature

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TRS Subminiature
Connector Gender
Plug
Impedance
78 Ohm
Body Style
Straight
Attachment Method
Clamp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
500 MHz
Interface Type 1
30-02002-LC
Interface Type 2
TWAC-78-1F2

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.