L-com

78 ohm High Temperature Twinaxial Cable, 0.095 inches Outside Diameter with PFA Jacket

  • Picture of 78 ohm High Temperature Twinaxial Cable, 0.095 inches Outside Diameter with PFA Jacket
Picture of 78 ohm High Temperature Twinaxial Cable, 0.095 inches Outside Diameter with PFA Jacket
SKU 30-02002-LC
Available to Ship 47690
Quantity Price
1 - 24 $3.67
25 - 49 $3.49
50 - 99 $3.30
100 + Call Us
Price $3.67

All Prices are in US Dollars and do not include duties



L-com’s 30-02002-LC is a high temperature twin axial bulk cable, with a nominal impedance of 78 Ohms. This twin axial bulk cable has a nominal outside diameter of 0.095 inches, along with a conductor diameter of 0.0149 inches. The 90% shield coverage of this high temperature bulk cable provides excellent EMI/RFI protection, safeguarding sensitive signals from external interference and maintaining clear communication channels.

The high temperature twin axial cable has an attenuation of 2 dB per 100 feet at 1 MHz, resulting in low signal loss during data transfer. This 30-02002-LC twin axial bulk cable operates within a temperature range of -55 deg C to +200 deg C. The outer jacket material of this high temperature twin axial cable is composed of PFA. This high temperature twin axial bulk cable from L-com has a nominal capacitance of 23 pF/ft along with 1.25 inches of minimum bend radius.

L-com has the largest in-stock selection of PFA shielded twin axial cable with same business day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high temperature twin axial bulk cable for your requirements.


Features
  • MIL-STD-1553
  • -55°C to +200°C
  • 78 ohms

Application
  • Vehicle High Temperature
  • Data
  • MIL-STD-1553


Product Resources

Key Specifications

Key Specifications

Generic Name
30-02002-LC
Flex Type
Flexible
Impedance
77 Ohm
Dielectric Type
FEP
Jacket Diameter
0.095 in
Jacket Material
PFA
Max Operating Temperature
200 deg C
Inner Conductor, Number of Strands
2
Minimum Bend Radius, One Time
1.25 in
Coax Type
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.