75 Ohm Low Loss N Male to N Male Cable Assembly using LMR-400-75 Coax, 6 FT with Times Microwave Components

Item # LCCA30209-FT6
Availability
52
Price Table
Quantity Price
1 - 9 $99.99
10 - 24 $97.99
25 - 99 $95.99
100 + Call Us
Add to Cart

Description

L-com's LCCA30209-FT6 is a 75 Ohm low loss N male to N male cable assembly using LMR-400-75 coax, 6 FT with Times Microwave components and ships same-day. The LMR-400-75 coax of this N cable uses the PE (F) dielectric with a VoP of 85%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com N to N cable assembly has a male to male gender configuration with 75 Ohm flexible LMR-400-75 series coax and operates to 2.5 GHz. The double shield of this N cable is layered by tinned copper over aluminum tape providing shielding effectiveness greater than 90dB. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this N male to N male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30209-FT6 L-com 75 Ohm Low Loss N Male to N Male Cable Assembly using LMR-400-75 Coax, 6 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov