L-com

75 Ohm Low Loss F Male to N Male Cable Assembly using LMR-400-75 Coax, 6 FT with Times Microwave Components

  • Picture of 75 Ohm Low Loss F Male to N Male Cable Assembly using LMR-400-75 Coax, 6 FT with Times Microwave Components
Picture of 75 Ohm Low Loss F Male to N Male Cable Assembly using LMR-400-75 Coax, 6 FT with Times Microwave Components
SKU LCCA30329-FT6
Available to Ship Call us
Quantity Price
1 - 24 $85.99
25 - 49 $82.55
50 - 99 $79.97
100 + Call Us
Price $85.99

All Prices are in US Dollars and do not include duties



L-com's LCCA30329-FT6 is a 75 Ohm low loss F male to N male cable assembly using LMR-400-75 coax, 6 FT with Times Microwave components and ships same-day. The LMR-400-75 coax of this F cable uses the PE (F) dielectric with a VoP of 85%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com F to N cable assembly has a male to male gender configuration with 75 Ohm flexible LMR-400-75 series coax and operates to 2.5 GHz. The double shield of this F cable is layered by tinned copper over aluminum tape providing shielding effectiveness greater than 90dB. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this F male to F male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30329-FT6 L-com 75 Ohm Low Loss F Male to N Male Cable Assembly using LMR-400-75 Coax, 6 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
F
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
75 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
75 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
LMR-400-75
RF Cable Type
LMR-400-75
RF Cable Impedance
75 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.