L-com

75 Ohm F Male Connector For LMR-400-75 Cable, Crimp/Non-Solder Contact

  • Picture of 75 Ohm F Male Connector For LMR-400-75 Cable, Crimp/Non-Solder Contact
  • Picture of 75 Ohm F Male Connector For LMR-400-75 Cable, Crimp/Non-Solder Contact
  • Picture of 75 Ohm F Male Connector For LMR-400-75 Cable, Crimp/Non-Solder Contact
  • Picture of 75 Ohm F Male Connector For LMR-400-75 Cable, Crimp/Non-Solder Contact
  • Picture of 75 Ohm F Male Connector For LMR-400-75 Cable, Crimp/Non-Solder Contact
Picture of 75 Ohm F Male Connector For LMR-400-75 Cable, Crimp/Non-Solder Contact
SKU EZ-400-FM-75-X-LC
  Available for backorder
Quantity Price
1 - 24 $17.84
25 - 49 $16.95
50 - 99 $16.06
100 + Call Us
Price $17.84

All Prices are in US Dollars and do not include duties



L-com's EZ-400-FM-75-X 75 Ohm type F Male Connector Crimp/Non-Solder Contact Attachment for LMR-400-75 and LMR-400-75-DB Cable is part of our full line of RF components available for same-day shipping. Our type F male connector operates up to a maximum frequency of 1 GHz and offers good VSWR of 1.3:1. Our 75 ohm type F male connector EZ-400-FM-75-X datasheet specifications and drawing with dimensions are shown below in this PDF. L-com’s broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day

Features
  • Operating Frequency of 1 GHz Max.
  • Good VSWR of 1.3:1
  • Gold Plated Beryllium Copper Contact
  • 50 µin contact platin

Application
  • General Purpose Test
  • Custom Cable Assemblies
  • CATV

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
F
Connector Gender
Male
Impedance
75 Ohm
Attachment Method
Crimp/Non-Solder Contact
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
1 GHz
Interface Type 1
LMR-400-75
Interface Type 2
LMR-400-75-DB

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.