L-com

75 Ohm F Female Right Angle Bulkhead Mount Connector Solder Attachment Surface Mount PCB, IP67 Rated

  • Picture of 75 Ohm F Female Right Angle Bulkhead Mount Connector Solder Attachment Surface Mount PCB, IP67 Rated
Picture of 75 Ohm F Female Right Angle Bulkhead Mount Connector Solder Attachment Surface Mount PCB, IP67 Rated
SKU RFPCB-F-FR-2G-88
Available to Ship Call us
Quantity Price
1 - 24 $22.39
25 - 49 $21.27
50 - 99 $20.15
100 + Call Us
Price $22.39

All Prices are in US Dollars and do not include duties



RFPCB-F-FR-2G-88 F Female right angle PCB connector available from L-com has a 75 Ohm impedance. This RF connector has a Surface Mount connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This F Female connector uses solder as an attachment method. Our Female F PCB connector provides a maximum frequency of 2.1 GHz. The F connector is available in a 1.30-inch length and 0.55-inch width. The L-com F Female PCB connector has a PTFE dielectric type and a VSWR of 1.93:1. This F PCB connector has a Beryllium Copper body with Tin plating. Our RFPCB-F-FR-2G-88 F connector has a zinc contact with tin plating. This L-com F Female connector will ship the same day as purchased. Our F Female connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build F custom connector cable assemblies that will ship the same day as well. The F Female connector with 75 Ohm impedance has a weight of 0.035 lbs. This threaded RF connector has a high quality construction. The Female coaxial connector is capable of operating at temperatures ranging from -65 deg C to 165 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 2.15 GHz
  • Good VSWR of 1.93:1
  • Tin Plated Beryllium Copper Contact
  • IP67 Rated (Unmated)

Application
  • General Purpose Test
  • Rack and Panel Mount Applications
  • PCB Applications
  • CATV

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
F
Connector Gender
Female
Impedance
75 Ohm
Body Style
Right Angle
Attachment Method
Solder
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
2.15 GHz
Interface Type 1
Surface Mount

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.