We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

7/16 DIN Male Right Angle Connector Crimp/Non-Solder Contact Attachment for LMR-400, LMR-400-DB, LMR-400-FR, and 400-Series Cable

SKU EZ-400-716M-RA-X
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: EZ-400-716M-RA-X-LC


EZ-400-716M-RA-X 7/16 DIN male right angle coaxial connector has an interface type of 7/16 DIN male LMR-400, PE-C400, PE-B400, PE-B405 and a 50 Ohm impedance. Pasternack's 7/16 DIN male connector uses crimp/non-solder contact as an attachment method. Our male 7/16 DIN right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

The Pasternack right angle 7/16 DIN male coaxial connector has a PTFE dielectric type and a VSWR of 1.15:1. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our EZ-400-716M-RA-X 7/16 DIN right angle connector uses silver contact.

Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. Our high-quality EZ-400-716M-RA-X features a 150µ In. body plating specification. The Pasternack EZ-400-716M-RA-X 7/16 DIN connector operates at a temperature range of -55 to 155 deg C. Our male RF connector with coaxial termination has a 0.1 dB maximum insertion loss.

This Pasternack right angle male 7/16 DIN connector will ship the same business day as purchased. Our 7/16 DIN right angle male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.

*LMR™ is a Trademark of Times Microwave


Key Specifications

Key Specifications

Polarity
Standard
Connector Series
7/16 DIN
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Crimp/Non-Solder Contact
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
3 GHz
Interface Type 1
LMR-400
Interface Type 2
LMR-400-DB
Interface Type 3
LMR-400-FR
Interface Type 4
400-Series

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.