L-com

6U Wall Mount Open Frame Rack 19" Threaded (12-24) 15 inch depth Black

  • Picture of 6U Wall Mount Open Frame Rack 19" Threaded (12-24) 15 inch depth Black
  • Picture of 6U Wall Mount Open Frame Rack 19" Threaded (12-24) 15 inch depth Black
  • Picture of 6U Wall Mount Open Frame Rack 19" Threaded (12-24) 15 inch depth Black
  • Picture of 6U Wall Mount Open Frame Rack 19" Threaded (12-24) 15 inch depth Black
Picture of 6U Wall Mount Open Frame Rack 19" Threaded (12-24) 15 inch depth Black
SKU LC-6UWMR15IN-12-24
Available to Ship 15
Quantity Price
1 - 9 $115.99
10 - 24 $113.67
25 - 99 $111.35
100 + Call Us
Price $115.99

All Prices are in US Dollars and do not include duties



The L-com LC-6UWMR15IN-12-24 wall-mounted open frame rack with threaded mounting rails makes flexible and efficient use of space. This rack can be used to install servers and other networking equipment in network wiring closets, back offices, or anywhere with limited floor space. Our wall mount rack organizes and stores standard 19-inch rack equipment in 6U of space. Our wall-mounted open frame rack is delivered flat-packed. This rack includes threaded vertical mounting rails that can support equipment up to 15 inches deep.

The L-com wall mount rack includes 12 x 12-24 screws and 4 × M6 wall anchors for easy installation and equipment mounting. This 6U open frame wall mount rack supports loads of up to 110 lbs. Our rack's open design saves you time by simplifying setup, configuration, and mounting, as well as providing easy access to servers and other rack-mounted equipment for cable management and servicing.

This LC-6UWMR15IN-12-24 open frame rack is constructed of high-quality, heavy-duty SPCC cold rolled steel and features a black powder coated finish, ensuring durability and reliability. The open frame design of rack helps the passive cooling of network equipment. This rack complies with CE, DIN 41494, EIA/ECA 310-E, and IEC-60297-3-100 standards. The 6U open frame rack measures 16 inches in depth, 20 inches in width, and 13.75 inches in height.

L-com has one of the largest in-stock selections of wall-mounted open frame racks, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 6U open frame wall mount rack that meets your needs.


Features
  • VERSATILE: 6U, 9U, 12U and 15U options allow you to scale to job requirements.
  • EFFICIENT: The open frame enables maximum airflow and easy overall access for installations and maintenance.
  • CABLE MANAGEMENT: The design incorporates cable management options such as rear slots for cable ties as well as holes for cable management rings.
  • DURABLE: Constructed of heavy duty cold rolled steel with double reinforced wall-anchor mounting holes.

Application
  • IT
  • DATA
  • A/V
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.