L-com

5 Watt RF Load DC to 6 GHz With 2.2-5 Male Brass Body

  • Picture of 5 Watt RF Load DC to 6 GHz With 2.2-5 Male Brass Body
  • Picture of 5 Watt RF Load DC to 6 GHz With 2.2-5 Male Brass Body
  • Picture of 5 Watt RF Load DC to 6 GHz With 2.2-5 Male Brass Body
  • Picture of 5 Watt RF Load DC to 6 GHz With 2.2-5 Male Brass Body
Picture of 5 Watt RF Load DC to 6 GHz With 2.2-5 Male Brass Body
SKU LCTR1162
Available to Ship 2
Quantity Price
1 - 24 $90.99
25 - 49 $86.44
50 - 99 $81.89
100 + Call Us
Price $90.99

All Prices are in US Dollars and do not include duties



L-com's LCTR1162 is an RF termination (also called RF load or dummy load) that operates from DC to 6 GHz and handles up to 5 Watt (CW). Our 2.2-5 termination / load has a male gender. LCTR1162 2.2-5 load termination offers 1.25:1 max VSWR. RF load / terminations are indispensable components in many RF, microwave and millimeter wave systems where signal reflection from unused ports can potentially damage the device or reduce the signal integrity. By using a terminator on an unused port with a matched load (dummy load), the incident energy will be absorbed with minimal reflection. These termination components are commonly used to terminate devices such as couplers, circulators, and switches. They are also widely used in measurement systems to ensure accurate results. L-com offers a huge selection of RF, microwave and millimeter wave terminations up to 65 GHz with excellent performance over the entire operating range and power handling capabilities up to 800 Watt (CW).

Features
  • DC to 6 GHz Frequency Range
  • 50 Ohm Impedance
  • 2.2-5 Male Coaxial Interface
  • Max VSWR 1.25:1
  • Max Power 5 Watts (CW)

Application
  • 5G Cellular bands
  • SatCom
  • Radar Systems
  • Test and Measurement
  • Commercial and Military Communication

Key Specifications

Key Specifications

Termination Type
RF Load
Impedance
50 Ohm
Maximum Frequency
6 GHz
Maximum VSWR
1.25:1
Minimum Frequency
DC
Maximum Power
5 Watt
Power, Peak
50 Watts
Body Material
Brass
Connector Series
2.2-5
Connector Gender
Male
Temperature, Max Operating
75 deg C
Temperature, Min Operating
-40 deg C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.