10 Watt RF Load DC to 6 GHz With 2.2-5 Male Brass Body

Item # LCTR1163
Availability
5
Price Table
Quantity Price
1 - 9 $106.79
10 - 24 $102.52
25 - 99 $98.25
100 + Call Us
Add to Cart

Description

L-com's LCTR1163 is an RF termination (also called RF load or dummy load) that operates from DC to 6 GHz and handles up to 10 Watt (CW). Our 2.2-5 termination / load has a male gender. LCTR1163 2.2-5 load termination offers 1.25:1 max VSWR. RF load / terminations are indispensable components in many RF, microwave and millimeter wave systems where signal reflection from unused ports can potentially damage the device or reduce the signal integrity. By using a terminator on an unused port with a matched load (dummy load), the incident energy will be absorbed with minimal reflection. These termination components are commonly used to terminate devices such as couplers, circulators, and switches. They are also widely used in measurement systems to ensure accurate results. L-com offers a huge selection of RF, microwave and millimeter wave terminations up to 65 GHz with excellent performance over the entire operating range and power handling capabilities up to 800 Watt (CW).

Features
  • DC to 6 GHz Frequency Range
  • 50 Ohm Impedance
  • 2.2-5 Male Coaxial Interface
  • Max VSWR 1.25:1
  • Max Power 10 Watts (CW)
Application
  • 5G Cellular bands
  • SatCom
  • Radar Systems
  • Test and Measurement
  • Commercial and Military Communication