L-com

2W/6 dB Fixed Attenuator, 75 Ohm BNC Male to 75 Ohm BNC Female Brass Tri-Metal Body Up to 4 GHz

  • Picture of 2W/6 dB Fixed Attenuator, 75 Ohm BNC Male to 75 Ohm BNC Female Brass Tri-Metal Body Up to 4 GHz
Picture of 2W/6 dB Fixed Attenuator, 75 Ohm BNC Male to 75 Ohm BNC Female Brass Tri-Metal Body Up to 4 GHz
SKU LCAT7438-6
Available to Ship 2
Quantity Price
1 - 24 $56.99
25 - 49 $54.71
50 - 99 $53.00
100 + Call Us
Price $56.99

All Prices are in US Dollars and do not include duties



L-com carries a wide range of fixed attenuators with a broad selection of attenuation levels and frequency ranges. The LCAT7438-6 RF fixed attenuator has a coaxial in-line design with BNC Male connector on one end and BNC Female connector on the other end. The 6 dB RF attenuator prevents signal overload in amplifiers, receivers, and detectors by adjusting the signal level to the optimal power range. The fixed attenuator takes a signal up to 2 watts and reduces the signal level to 6 dB of its original input signal level.

The L-com BNC Male to BNC Female RF attenuator is calibrated up to the 4 GHz frequency specified and is accurate at 0.5 dB. The RF fixed attenuators lower the amplitude of the 6 dB signal by a specific amount and can be used in a wide variety of applications. The 4 GHz fixed attenuator is ideal for wireless, video signal transmission, radar systems, test and measurement, commercial and military communication, and avionics.

The LCAT7438-6 fixed attenuator is used for 75 Ohms impedance circuits and the good VSWR performance of 1.35:1 seen by adjacent components can extend the range of power meters and amplifiers. The BNC Male to BNC Female RF fixed attenuators are constructed from brass with tri-metal plating and are available at a minimum cost. The 4 GHz fixed attenuator operates at a temperature range from -55 to 125 deg C.

This L-com's LCAT7438-6 fixed attenuator features no MOQ and that are in stock and ready to ship the same day. The 4 GHz fixed attenuator is suitable for RF testing, labs, research institutes, broadcasting, and video signal transmission. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the BNC Male to BNC Female RF fixed attenuators for your requirement.

Features
  • DC to 4 GHz Frequency Range
  • Attenuation 6 dB Typical
  • Max Power 2 Watts (CW)
  • VSWR < 1.35:1
  • 75 Ohm Impedance

Application
  • Wireless
  • Video Signal Transmission
  • Radar Systems
  • Test and Measurement
  • Commercial and Military Communication
  • Avionics

Key Specifications

Key Specifications

Attenuator Design
Fixed
Active/Passive
Passive
Connection Type
In-Series
Connector-In Impedance
75 Ohms
Connector-Out Impedance
75 Ohms
Max Freq
4 GHz
Nominal Attenuation
6 dB
Attenuation Accuracy, Typ
0.5 dB
VSWR, Max
1.35:1
Input Power, Max (CW)
2 Watts
Body Material
Brass
Connector-In Series
BNC
Connector-In Gender
Male
Connector-Out Series
BNC
Connector-Out Gender
Female
Max Operating Temperature
125 deg C
Min Operating Temperature
-55 deg C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.